Product Classification  
Brand   EZfit®
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   7-16 DIN Male
Body Style   Straight
Mounting Angle   Straight
Ordering Note   CommScope® non-standard product
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 2700 MHz
Cable Impedance   50 ohm
3rd Order IMD, typical   -116 dBm @ 1800 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
RF Operating Voltage, maximum (vrms)   1415.00 V
dc Test Voltage   4000 V
Outer Contact Resistance, maximum   0.80 mOhm
Inner Contact Resistance, maximum   1.50 mOhm
Insulation Resistance, minimum   5000 MOhm
Average Power   3.0 kW @ 900 MHz
Peak Power, maximum   40.00 kW
Insertion Loss, typical 0.05 dB
Shielding Effectiveness   -130 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Clamp
Inner Contact Attachment Method   Captivated
Outer Contact Plating   Trimetal
Inner Contact Plating   Silver
Attachment Durability   25 cycles
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-4:9.5
Connector Retention Tensile Force   2224 N   |   500 lbf
Connector Retention Torque   13.56 N-m   |   120.00 in lb
Insertion Force   200.17 N   |   45.00 lbf
Insertion Force Method   IEC 61169-1:15.2.4
Pressurizable   No
Coupling Nut Proof Torque   24.86 N-m   |   220.00 in lb
Coupling Nut Retention Force   1000.85 N   |   225.00 lbf
Coupling Nut Retention Force Method   MIL-C-39012C-3.25, 4.6.22
   
Dimensions  
Nominal Size   1-5/8 in
Diameter   63.10 mm   |   2.48 in
Length   71.72 mm   |   2.82 in
Weight   563.60 g   |   1.24 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
Moisture Resistance Test Method   MIL-STD-202F, Method 106F
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   MIL-STD-1344A, Method 1001.1, Test Condition A
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–400 MHz1.0241.70
401–805 MHz1.0337.00
806–960 MHz1.0434.60
961–1709 MHz1.0433.50
1710–2170 MHz1.0533.10
2170–2399 MHz1.0533.10
2400–2700 MHz1.0531.90

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel