Product Classification  
Brand   RADIAX®
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   N Female
Body Style   Straight
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 2700 MHz
Average Power at Frequency   0.6 kW @ 900 MHz
Cable Impedance   50 ohm
3rd Order IMD, typical   -107 dBm @ 910 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
RF Operating Voltage, maximum (vrms)   707.00 V
dc Test Voltage   2000 V
Outer Contact Resistance, maximum   0.30 mOhm
Inner Contact Resistance, maximum   2.00 mOhm
Insulation Resistance, minimum   5000 MOhm
Peak Power, maximum   10.00 kW
Insertion Loss, typical 0.05 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Clamp
Inner Contact Attachment Method   Thread-in stub
Outer Contact Plating   Trimetal
Inner Contact Plating   Gold
Attachment Durability   25 cycles
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Connector Retention Tensile Force   890 N   |   200 lbf
Connector Retention Torque   4.52 N-m   |   40.00 in lb
Insertion Force   66.72 N   |   15.00 lbf
Insertion Force Method   MIL-C-39012C-3.12, 4.6.9
Pressurizable   No
   
Dimensions  
Nominal Size   1-5/8 in
Diameter   62.64 mm   |   2.47 in
Length   105.79 mm   |   4.16 in
Weight   833.95 g   |   1.84 lb
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Thermal Shock Test Method   MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Corrosion Test Method   MIL-STD-1344A, Method 1001.1, Test Condition A
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
50–1000 MHz1.0730.00
1010–2200 MHz1.0730.00
2210–2700 MHz1.0828.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel