760007088   |   MFC-SCR-09-BG-100-BULK-PACK

LazrSPEED®, OptiSPEED® Behind The Wall Pre-Radiused SC Connector for 0.9 mm Fiber, multimode, 100 bulk pack

Product Classification  
Portfolio   CommScope®
Brand   LazrSPEED®   |   OptiSPEED®
Product Type   Fiber connector
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Ferrule Geometry   Pre-radiused
Ferrule Material   Zirconia
Fiber Mode   Multimode
   
Dimensions  
Compatible Cable Diameter   0.90 mm   |   0.04 in
Length   52.00 mm   |   2.05 in
   
General Specifications  
Interface   SC
Body Style   BTW
Interface Feature   Standard
Color   Beige
Package Quantity   100
   
Mechanical Specifications  
Cable Retention Strength, maximum   1.00 lb @ 0 °
   
Optical Performance  
Insertion Loss, typical   0.30 dB
Return Loss, minimum   20.0 dB
   
Optical Specifications  
Optical Components Standard   ANSI/TIA-568-C.3
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel