760117945   |   MFC-SCF-09-5X

Qwik II Connector™, SC, OM3/4/5, Aqua, for 250/900um, single pack

Product Classification  
Portfolio   CommScope®
Brand   LazrSPEED®   |   Qwik
Product Series   Qwik II
Product Type   Fiber connector
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OM3   |   OM4   |   OM5, LazrSPEED® wideband
Ferrule Geometry   Factory polished
Ferrule Material   Zirconia
Fiber Mode   Multimode
   
Dimensions  
Compatible Cable Diameter, maximum   0.90 mm   |   0.04 in
Compatible Cable Diameter, minimum   0.25 mm   |   0.01 in
Length   50.00 mm   |   1.97 in
   
General Specifications  
Interface   SC
Body Style   BTW
Interface Feature   Field Installable   |   Mechanical splice
Color   Aqua
Color, boot   Black
Package Quantity   1
   
Mechanical Specifications  
Cable Retention Strength, maximum   1.00 lb @ 0 °
   
Optical Performance  
Insertion Loss, typical   0.27 dB
Return Loss, minimum   20.0 dB
   
Optical Specifications  
Optical Components Standard   ANSI/TIA-568. 3-D
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel