760117986   |   SFC-SCF-09-8X-25

TeraSPEED® Fiber Qwik II-SC Connector™, field installable, blue, 25 Pack

Product Classification  
Portfolio   CommScope®
Brand   Qwik   |   TeraSPEED®
Product Type   Fiber connector
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   G.652.D and G.657.A1 , TeraSPEED®   |   OS2
Ferrule Geometry   Factory polished
Ferrule Material   Zirconia
   
Dimensions  
Compatible Cable Diameter, maximum   0.90 mm   |   0.04 in
Compatible Cable Diameter, minimum   0.25 mm   |   0.01 in
Length   50.20 mm   |   1.98 in
   
General Specifications  
Interface   SC
Body Style   BTW
Interface Feature   Field Installable   |   Mechanical splice
Color   Blue
Package Quantity   25
   
Mechanical Specifications  
Cable Retention Strength, maximum   1.00 lb @ 0 °
   
Optical Performance  
Insertion Loss, typical   0.40 dB
Return Loss, minimum   45.0 dB
   
Optical Specifications  
Optical Components Standard   ANSI/TIA-568-C.3
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel