SVAPA12V200C

HomeConnect® Power Adapter for Subscriber Amplifiers, ac/dc, 12 V, 200 mA

Product Classification  
Brand   HomeConnect®
Product Type   RF amplifier power adapter
   
Environmental Specifications  
Safety Standard   CE
   
Electrical Specifications  
Plug Type   Type C
Input Current, maximum   35 mA
Input Voltage at Frequency   230 Vac @ 50 Hz
Operating Current at Voltage   300 mA @ 12 Vdc
Output Voltage Tolerance, no load   ±5%
Output Voltage, no load   17.5 Vdc
   
Packed Dimensions  
Carton Quantity   60
Height   279.40 mm   |   11.00 in
Length   381.00 mm   |   15.00 in
Width   304.80 mm   |   12.00 in
Shipping Weight   19.05 kg   |   42.00 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel