Product Classification  
Brand   HomeConnect®
Product Type   Wireless and radiating connector
   
Electrical Specifications  
ac Resistance   Minimal
Insertion Loss at Frequency Band, maximum   0.3 dB @ 1000 MHz
Operating Frequency Band   0 – 3000 MHz
Return Loss at Frequency Band, input, minimum   15 dB @ 1000 MHz
Return Loss at Frequency Band, output, minimum   15 dB @ 1000 MHz
   
General Specifications  
Device Type   Hardware
Application   Adapts 75 ohm "F" Female to "F" Male push-on connections
   
Dimensions  
Contact Pin Diameter   0.813 mm   |   0.032 in
Contact Pin Diameter Tolerance   ±0.002 in
   
Mechanical Specifications  
Material Type   Brass
Plating   Nickel
   
Packed Dimensions  
Carton Quantity   500
Height   63.50 mm   |   2.50 in
Length   279.40 mm   |   11.00 in
Width   152.40 mm   |   6.00 in
Shipping Weight   3.56 kg   |   7.85 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel