Product Classification  
Brand   HomeConnect®
Product Type   Simulator
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   EN 60728-4   |   SCTE
   
Electrical Specifications  
Operating Frequency Band   0 – 1002 MHz
Insertion Loss at Frequency Band, maximum   0.25 dB @ 5 MHz
Tilt Across Frequency Band   -9.00 dB
Return Loss, input, minimum   22 dB
Return Loss, output, minimum   22 dB
ac Resistance   Minimal
Operating Current at Voltage   1 A @ 60 Vac
   
General Specifications  
Device Type   Cable simulator
Application   Simulates a cable's loss signature
   
Dimensions  
Contact Pin Diameter   0.813 mm   |   0.032 in
Contact Pin Diameter Tolerance   ±0.002 in
   
Mechanical Specifications  
Material Type   Brass
Plating   Nickel
   
Packed Dimensions  
Carton Quantity   800
Height   241.30 mm   |   9.50 in
Length   342.90 mm   |   13.50 in
Width   241.30 mm   |   9.50 in
Shipping Weight   9.53 kg   |   21.00 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel