alert
Obsolete
For other alternatives, please contact us for more information.
Product Classification  
Brand   HomeConnect®
Product Type   Filter
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   EN 60728-4   |   SCTE
   
Electrical Specifications  
Operating Frequency Band   5 – 1550 MHz
Insertion Loss at Frequency Band, maximum   0.25 dB @ 5–42 MHz   |   0.75 dB @ 54–750 MHz   |   0.85 dB @ 750–860 MHz   |   1.5 dB @ 860–1002 MHz
Band Rejection at Operating Frequency, minimum   40 dB @ 1125–1550 MHz
Return Loss at Frequency Band, input, minimum   17 dB @ 860–1002 MHz   |   18 dB @ 54–860 MHz   |   2 dB @ 1125–1550 MHz   |   20 dB @ 5–42 MHz
Return Loss at Frequency Band, output, minimum   17 dB @ 860–1002 MHz   |   18 dB @ 54–860 MHz   |   2 dB @ 1125–1550 MHz   |   20 dB @ 5–42 MHz
Shielding Effectiveness at Frequency Band, minimum   100 dB @ 5–1525 MHz
Surge Capability Test Method   ANSI/SCTE 81   |   Category B3 (6 kV, 3000 A, Combination wave)   |   IEEE C62.41
Surge Capability Waveform   1.2/50 voltage and 8/20 current combination waveform
   
General Specifications  
Device Type   Filter
Application   Maintains MoCA channel levels within the home
   
Dimensions  
Contact Pin Diameter   0.813 mm   |   0.032 in
Contact Pin Diameter Tolerance   ±0.002 in
   
Mechanical Specifications  
Material Type   Brass
Plating   Nickel
   
Packed Dimensions  
Carton Quantity   200
Height   134.62 mm   |   5.30 in
Length   292.10 mm   |   11.50 in
Width   172.72 mm   |   6.80 in
Shipping Weight   7.26 kg   |   16.00 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel