Product Classification  
Brand   HomeConnect®
Product Type   Barrel splice
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   EN 60728-4   |   SCTE
   
Electrical Specifications  
Impedance   75 ohm
Operating Frequency Band   0 – 3000 MHz
Insertion Loss at Frequency Band, maximum   0.2 dB @ 0–1002 MHz   |   0.3 dB @ 1002–3000 MHz
Return Loss at Frequency Band, minimum   20 dB @ 2000–3000 MHz   |   25 dB @ 1002–2000 MHz   |   35 dB @ 0–1002 MHz
Shielding Effectiveness, minimum   120 dB
   
General Specifications  
Device Type   F81 barrel splice
   
Dimensions  
Length   28.19 mm   |   1.11 in
   
Mechanical Specifications  
Material Type   Brass
Plating   Nickel
   
Packed Dimensions  
Carton Quantity   3000
Height   190.50 mm   |   7.50 in
Length   330.20 mm   |   13.00 in
Width   241.30 mm   |   9.50 in
Shipping Weight   24.49 kg   |   54.00 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

SVF81GAC
HomeConnect® F81 Barrel Splice, all-thread
Add Cancel