Product Classification  
Brand   HomeConnect®
Product Type   Filter
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   EN 60728-4   |   SCTE
   
General Specifications  
Device Type   Locking terminator
Parking Port   Included
   
Mechanical Specifications  
Material Type   Brass
Plating   Nickel
   
Packed Dimensions  
Carton Quantity   2000
Height   190.50 mm   |   7.50 in
Length   330.20 mm   |   13.00 in
Width   241.30 mm   |   9.50 in
Shipping Weight   29.03 kg   |   64.00 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel