Product Classification  
Product Type   Coupling element
   
General Specifications  
Interface   7/8 in EIA Flange
Includes   O-rings   |   Screw set   |   Sealant
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 5000 MHz
   
Mechanical Specifications  
Inner Contact Plating   Silver
   
Dimensions  
Height   20.60 mm   |   0.81 in
Length   49.10 mm   |   1.93 in
Weight   0.06 kg   |   0.13 lb
Width   20.60 mm   |   0.81 in
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   20 °C   |   68 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
0–1000 MHz1.0146.06
1000–2700 MHz1.0240.09
2700–5000 MHz1.0729.42

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel