Product Classification  
Product Type   Coupling element
   
General Specifications  
Interface   6-1/8 in EIA Flange
Includes   O-rings   |   Screw set
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   1 – 5200 MHz
   
Mechanical Specifications  
Inner Contact Plating   Silver
   
Dimensions  
Height   153.70 mm   |   6.05 in
Length   106.60 mm   |   4.20 in
Weight   0.80 kg   |   1.76 lb
Width   153.70 mm   |   6.05 in
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   20 °C   |   68 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel