H5FB-014-S

7/8 in EIA female Flange with gas barrier for 7/8 in HJ5-50 air dielectric cable. Coupling Element, O-Ring, screw-set sold separately. Click-on: Related Products, Device connectors and Adapters

Product Classification  
Brand   HELIAX®
Product Type   Air coaxial connector
   
General Specifications  
Interface   7/8 in EIA Female Flange
Body Style   Straight
Gas Barrier   Yes
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 5200 MHz
Cable Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   2121.00 V
dc Test Voltage   6 kV
Insulation Resistance, minimum   5000 MOhm
Average Power   2.2 kW @ 900 MHz
Peak Power, maximum   90.00 kW
Insertion Loss, typical 0.05 dB
   
Mechanical Specifications  
Outer Contact Attachment Method   Tab-flare
Inner Contact Attachment Method   Spring fingers
Outer Contact Plating   Silver
Inner Contact Plating   Silver
   
Dimensions  
Nominal Size   7/8 in
Diameter   57.20 mm   |   2.25 in
Length   99.00 mm   |   3.90 in
Weight   0.55 kg   |   1.21 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
0–2200 MHz1.0336.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel