Product Classification  
Brand   HomeConnect®
Product Type   Terminator
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   EN 60728-4   |   SCTE
   
Electrical Specifications  
Impedance   75 ohm
Operating Frequency Band   5 – 2000 MHz
Return Loss at Frequency Band, minimum   20 dB @ 1700–2000 MHz   |   24 dB @ 1002–1700 MHz   |   25 dB @ 1002–1500 MHz   |   30 dB @ 5–1002 MHz
Shielding Effectiveness, minimum   100 dB
   
General Specifications  
Device Type   Non-locking terminator
Parking Port   Not included
   
Dimensions  
Contact Pin Diameter   0.813 mm   |   0.032 in
   
Mechanical Specifications  
Material Type   Brass
Plating   Nickel
   
Packed Dimensions  
Carton Quantity   5000
Height   190.50 mm   |   7.50 in
Length   330.20 mm   |   13.00 in
Width   241.30 mm   |   9.50 in
Shipping Weight   19.05 kg   |   42.00 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel