alert
Obsolete
Replaced By:
6-2111981-2 | MP-6AS-B-5
Modular Plug Kit, category 6A, shielded, 8-position, 5.1 – 6.0 mm max cable jack OD, 500/bag
For other alternatives, please contact us for more information.

5-1711345-2

Modular Plug, category 6, shielded, 8-position, round cable, 500 pcs

Product Classification  
Portfolio   NETCONNECT®
Product Type   Modular plug
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Compatible Cable Diameter, maximum   6.00 mm   |   0.24 in
Compatible Cable Diameter, minimum   5.30 mm   |   0.21 in
   
Electrical Specifications  
ANSI/TIA Category   6
Insulation Resistance, minimum   500 mOhm
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Cable Type   Round, shielded
Interface   RJ45
Package Quantity   500
Packaging Type   Bag   |   Box   |   Carton
Positions/Loaded Contacts   8/8
   
Mechanical Specifications  
Conductor Type   Stranded
Contact Base Material   Phosphor bronze
Material Type   Glass filled polycarbonate
Plug Insertion Life, minimum   750 times
Plug Shield Base Material   Brass
Plug Shield Plating Material   Nickel
Termination Type   IDC

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Customer View Model

Visio Stencil

Add Cancel