Product Classification  
Brand   RADIAX®
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   4.3-10 Male
Body Style   Straight
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 2700 MHz
Average Power at Frequency   0.5 kW @ 2,000 MHz
Cable Impedance   50 ohm
3rd Order IMD, typical   -155 -dBc @ 1800 MHz   |   -155 -dBc @ 700 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
RF Operating Voltage, maximum (vrms)   884.00 V
dc Test Voltage   2500 V
Outer Contact Resistance, maximum   1.00 mOhm
Inner Contact Resistance, maximum   1.00 mOhm
Insulation Resistance, minimum   5000 MOhm
Peak Power, maximum   15.00 kW
Insertion Loss, typical 0.05 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Clamp
Inner Contact Attachment Method   Thread-in stub
Outer Contact Plating   Trimetal
Inner Contact Plating   Silver
Attachment Durability   25 cycles
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Connector Retention Tensile Force   890 N   |   200 lbf
Connector Retention Torque   4.52 N-m   |   40.00 in lb
Coupling Nut Proof Torque   10.00 N-m   |   88.50 in lb
Coupling Nut Retention Force   450.00 N   |   101.16 lbf
   
Dimensions  
Nominal Size   1-5/8 in
Diameter   62.65 mm   |   2.47 in
Length   105.94 mm   |   4.17 in
Weight   874.99 g   |   1.93 lb
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Moisture Resistance Test Method   IEC 60068-2-3
Mechanical Shock Test Method   IEC 60068-2-27
Thermal Shock Test Method   IEC 60068-2-14
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–1000 MHz1.0239.20
1010–2000 MHz1.0240.20
2010–2400 MHz1.0337.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel