Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

6-641337-3 | MP-66U-F-1

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Modular Plug, 6P/6C, unshielded, standard body, flat oval, 2.29 x 6.61 mm cable jack OD, category 3, 100/bag
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
Product Type Modular plug

General Specifications

ANSI/TIA Category 3
Cable Type Flat oval, unshielded
Conductor Type Solid | Stranded
Interface RJ12
Positions/Loaded Contacts 6/6
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 6.61 mm | 0.26 in
Compatible Cable Diameter, minimum 2.29 mm | 0.09 in
Compatible Insulated Conductor Diameter, maximum 0.99 mm | 0.039 in
Compatible Insulated Conductor Diameter, minimum 0.86 mm | 0.034 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 26–24 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Current Rating, maximum 0.75 A
Insulation Resistance, minimum 500 mOhm
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Phosphor Bronze
Contact Plating Material Gold
Material Type Glass filled polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Safety Standard UL 1863

Packaging and Weights

Packaging quantity 100
Packaging Type Bag | Box | Carton
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
Product Type Modular plug

General Specifications

ANSI/TIA Category 3
Cable Type Flat oval, unshielded
Conductor Type Solid | Stranded
Interface RJ12
Positions/Loaded Contacts 6/6
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 6.61 mm | 0.26 in
Compatible Cable Diameter, minimum 2.29 mm | 0.09 in
Compatible Insulated Conductor Diameter, maximum 0.99 mm | 0.039 in
Compatible Insulated Conductor Diameter, minimum 0.86 mm | 0.034 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 26–24 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Current Rating, maximum 0.75 A
Insulation Resistance, minimum 500 mOhm
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Phosphor Bronze
Contact Plating Material Gold
Material Type Glass filled polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Safety Standard UL 1863

Packaging and Weights

Packaging quantity 100
Packaging Type Bag | Box | Carton