64671105-00   |   6467 1 105-00

Highway Media Outlet, 8-position, 4-contact, bag of 10, gray

Product Classification  
Product Type   Modular jack
Regional Availability   Australia/New Zealand
   
Electrical Specifications  
ANSI/TIA Category   3
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class C
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Cable Type   Unshielded
Color   Gray
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Type   Solid   |   Stranded
Material Type   Polycarbonate
Outlet Type   Standard
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel