552466-4

PICABOND® Connector, 250 loose piece, 400 Vdc, pink

  • Lightweight, compact, and economical means of splicing multiconductor telephone cable
  • No prestripping or cutting required, can tap without service interruptions, eliminates “turndowns”
  • Color-coded to indicate size and type of wire; used for high count straight splicing applications
Product Classification  
Brand   PICABOND®
Product Type   Splice
Product Series   PICABOND
Regional Availability   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Electrical Specifications  
Safety Voltage Rating   400 Vdc
   
Environmental Specifications  
Environmental Space   Outdoor
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
General Specifications  
Connector Color Code   Green/Amber
Connector Sealant   Unfilled
Connector Splicing Type   High Count Straight
Insulation Material   Air Core PIC   |   Paper or Pulp
Package Quantity   250
Packaging Type   Loose piece
   
Mechanical Specifications  
Conductor Gauge, solid   28–24 AWG
Contact Base Material   Phosphor bronze
Contact Plating Material   Tin
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel