Product Classification  
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   7-16 DIN Female
Body Style   Straight
Mounting Angle   Straight
Ordering Note   CommScope® standard product (Global)
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 3700 MHz
Average Power at Frequency   3.0 kW @ 900 MHz
Cable Impedance   50 ohm
3rd Order IMD Dynamic Test Method   Two +43 dBm carriers
3rd Order IMD, typical   -166 -dBc @ 1800 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
RF Operating Voltage, maximum (vrms)   1415.00 V
dc Test Voltage   4000 V
Outer Contact Resistance, maximum   1.50 mOhm
Inner Contact Resistance, maximum   0.40 mOhm
Insulation Resistance, minimum   5000 MOhm
Peak Power, maximum   40.00 kW
Insertion Loss, typical 0.05 dB
Shielding Effectiveness   -130 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Attachment Method   Captivated
Outer Contact Plating   Trimetal
Inner Contact Plating   Silver
Attachment Durability   25 cycles
Interface Durability   50 cycles
Interface Durability Method   IEC 61169-4:9.5
Connector Retention Tensile Force   1334 N   |   300 lbf
Connector Retention Torque   8.13 N-m   |   72.00 in lb
Insertion Force   200.17 N   |   45.00 lbf
Insertion Force Method   IEC 61169-1:15.2.4
Pressurizable   No
   
Dimensions  
Nominal Size   7/8 in
Diameter   34.80 mm   |   1.37 in
Length   54.92 mm   |   2.16 in
Weight   170.00 g   |   0.37 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
Moisture Resistance Test Method   MIL-STD-202F, Method 106F
Mechanical Shock Test Method   IEC 60068-2-27
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, -55 °C to +85 °C
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
0–1000 MHz1.0240.00
1000–2700 MHz1.0434.00
2700–3800 MHz1.0730.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel