Product Classification  
Brand   HomeConnect®
Product Type   Filter
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   EN 60728-4   |   SCTE
   
Electrical Specifications  
Operating Frequency Band   0 – 1002 MHz
Insertion Loss at Frequency Band, maximum   1.0 dB @ 0–860 MHz   |   1.5 dB @ 860–1002 MHz
Band Rejection at Operating Frequency, minimum   70 dB @ 1125–1675 MHz
Return Loss at Frequency Band, minimum   18 dB @ 0–860 MHz   |   14 dB @ 860–1002 MHz
Shielding Effectiveness at Frequency Band, minimum   110 dB @ 5–1675 MHz
Surge Capability Test Method   ANSI/SCTE 81   |   Category B3 (6 kV, 3000 A, Combination wave)   |   IEEE C62.41
   
General Specifications  
Device Type   Filter
Application   Maintains MoCA channel levels within the home
   
Dimensions  
Contact Pin Diameter   0.813 mm   |   0.032 in
Contact Pin Diameter Tolerance   ±0.002 in
   
Mechanical Specifications  
Material Type   Brass
Plating   Nickel
   
Packed Dimensions  
Carton Quantity   500
Height   191.00 mm   |   7.52 in
Length   330.00 mm   |   12.99 in
Width   241.00 mm   |   9.49 in
Shipping Weight   19.05 kg   |   42.00 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel