Product Classification  
Portfolio   NETCONNECT®
Product Type   Modular jack coupler
Regional Availability   Asia   |   Latin America   |   North America
   
Dimensions  
Depth   30.73 mm   |   1.21 in
Height   19.05 mm   |   0.75 in
Width   14.48 mm   |   0.57 in
   
Electrical Specifications  
ANSI/TIA Category   3
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class C
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Cable Type   Unshielded
Color   Black
Package Quantity   1
Panel Cutout, recommended   14.86 x 19.30 mm (0.59 x 0.76 in)
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Type   Solid   |   Stranded
Contact Base Material   Phosphor bronze
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Polycarbonate
Outlet Type   Inline
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel