alert
Obsolete
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   SC Male
Body Style   Straight
Mounting Angle   Straight
   
Electrical Specifications  
Operating Frequency Band   0 – 10000 MHz
Cable Impedance   50 ohm
Insertion Loss, typical 0.05 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Tab-flare
Inner Contact Attachment Method   Solder
Outer Contact Plating   Silver
Inner Contact Plating   Gold
Attachment Durability   25 cycles
Connector Retention Tensile Force   890 N   |   200 lbf
Connector Retention Torque   5.42 N-m   |   48.00 in lb
Pressurizable   No
   
Dimensions  
Nominal Size   1/2 in
Diameter   22.86 mm   |   0.90 in
Length   68.58 mm   |   2.70 in
Weight   90.72 g   |   0.20 lb
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–1060 MHz1.1324.00
1060–3090 MHz1.221.00
3090–4110 MHz1.2918.00
4110–6120 MHz1.3816.00
6120–10200 MHz1.7811.00

Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel