CSAPAE612V500

Power Adapter for Subscriber Amplifiers, ac/dc, 12 V, 500 mA, EISA VI

Product Classification  
Brand   HomeConnect®
Product Type   RF amplifier power adapter
   
Environmental Specifications  
Energy Efficiency Standard   EISA 2016, Level 6
Safety Standard   c-UL-us
   
Electrical Specifications  
Plug Type   Type A
Input Current, maximum   190 mA
Input Voltage, specific   100-240 Vac @ 50-60 Hz
Inrush Current, maximum   30.00 A
Operating Current at Voltage   500 mA @ 12 Vdc
Output Load Regulation Tolerance, maximum   ±5%
Output Power, maximum   6.0 W
Output Voltage Ripple, maximum   150 mVpp
   
Packed Dimensions  
Carton Quantity   100
Height   408.94 mm   |   16.10 in
Length   594.36 mm   |   23.40 in
Width   381.00 mm   |   15.00 in
Shipping Weight   22.00 kg   |   48.50 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel