Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
7566418 | MR1818L
Indoor Coverage for 1800 MHz GSM and 1800 MHz LTE Applications
7599148 | MR918
Indoor Coverage for 900 MHz GSM, 900 MHz UMTS, and 900 MHz LTE Applications
7599149 | MR918E
Indoor Coverage for 900 MHz EGSM, 900 MHz UMTS, and 900 MHz LTE Applications
7600606 | MR1818U
Indoor Coverage for 1800 MHz GSM and 1800 MHz LTE Applications
7613679 | MR8018
Indoor Coverage for 800 MHz LMR Applications
7613680 | MR8518
Indoor Coverage for 850 MHz Cellular Applications
7613701 | MR1718
Indoor Coverage and High Speed Dual Enhancer for 1700 MHz AWS Applications
7613702 | MR1918
Indoor Coverage for 1900 MHz PCS Applications
7618228 | MR2118
MR2118 Indoor Coverage and High Speed Data Enhancer for 2100 MHz UMTS and 2100 MHz LTE Applications
7633937 | MR2618
MR2618 Indoor Coverage and High Speed Data Enhancer for 2600 MHz LTE Applications
7657462 | MR818
Indoor Coverage for 800 MHz LTE Applications
7831758-0001
Public Safety BDA for 700 or 800 MHz 2W CLASS A AC
7831758-0002
Public Safety BDA for 700 or 800 MHz 2W CLASS A DC
7831758-0011
Public Safety BDA for 700 AND 800 MHz 2W CLASS A AC
7831758-0012
Public Safety BDA for 700 or 800 MHz 0.5W CLASS A AC
7831758-0013
Public Safety BDA for 700 AND 800 MHz 0.5W CLASS A AC
7831758-0021
Public Safety BDA for700 AND 800 MHz 2W CLASS A DC
7831758-0022
Public Safety BDA for 700 or 800 MHz 0.5W CLASS A DC
7831758-0023
Public Safety BDA for 700 AND 800 MHz 0.5W CLASS A DC
7831851-0001
Public Safety BDA for 700 or 800 MHZ 2W CLASS B AC
7831851-0002
Public Safety BDA for 700 or 800 MHZ 2W CLASS B DC
7831851-0011
Public Safety BDA for 700 AND 800 MHZ 2W CLASS B AC
7831851-0012
Public Safety BDA for 700 or 800 MHZ 0.5W CLASS B AC
7831851-0013
Public Safety BDA for 700 AND 800 MHZ 0.5W CLASS B AC
7831851-0021
Public Safety BDA for 700 AND 800 MHZ 2W CLASS B DC
1 2 Previous Next 
Add Cancel