Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part Number760163469760237049
Description CodeHFTPA-HD6B-2U-48CPPA-SDDM-SL-2U-48
CategoryPanelsPanels
DescriptionHigh Density Modular Panel, shielded, 2U, 48 portAngled Discrete Distribution Module Panel, SL, STP, 2U, 48 port
Images
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
Portfolio  CommScope®CommScope®
Product Type  RJ45 patch panelRJ45 patch panel
Regional Availability  Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North AmericaAsia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
Dimensions
Depth  127.00 mm   |   5.00 in 
Depth, with cable management   210.82 mm   |   8.30 in
Diameter Over Dielectric, maximum  1.168 mm   |   0.046 in1.168 mm   |   0.046 in
Diameter Over Dielectric, minimum  0.762 mm   |   0.030 in0.762 mm   |   0.030 in
Height  88.90 mm   |   3.50 in88.90 mm   |   3.50 in
Width  482.60 mm   |   19.00 in482.60 mm   |   19.00 in
Electrical Specifications
ANSI/TIA Category  6A6   |   6A
Current Rating at Temperature  1.5 A @ 20 °C   |   1.5 A @ 68 °F 
Dielectric Withstand Voltage, RMS, conductive surface  1,500 Vac @ 60 Hz 
Dielectric Withstand Voltage, RMS, contact-to-contact  1,000 Vac @ 60 Hz 
Insulation Resistance, minimum  500 MOhm 
Environmental Specifications
Flammability Rating  UL 94 V-0UL 94 V-0
Operating Temperature  -10 °C to +60 °C (+14 °F to +140 °F)-10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity  Up to 95%, non-condensing 
Safety Standard  cUL   |   ULcUL   |   RCM   |   UL
Storage Temperature  -40 °C to +70 °C (-40 °F to +158 °F)-40 °C to +70 °C (-40 °F to +158 °F)
General Specifications
Intelligence Type  Passive 
Total Ports, quantity  4848
Cable Type  ShieldedShielded
Color  BlackBlack
Modules, quantity  80
Package Quantity  11
Rack Type  EIA 19 inEIA 19 in
Rack Units  2.02.0
Mechanical Specifications
Panel Style   Angled
Conductor Gauge, solid  22 AWG   |   24 AWG 
Conductor Gauge, stranded  22 AWG   |   24 AWG 
Conductor Type  Solid   |   Stranded 
Contact Plating Material  Precious metals 
Material Type  High-impact, flame retardant, thermoplastic   |   Powder-coated steelHigh-impact, flame retardant, thermoplastic   |   Powder-coated steel
Plug Insertion Life, minimum  750 times 
Plug Insertion Life, test plug  IEC 60603-7 compliant plug 
Plug Retention Force, minimum  133 N   |   30 lbf 
Termination Contact Plating  Nickel 
Termination Type  IDC 
Wiring  T568A   |   T568B