Product Classification  
Portfolio   SYSTIMAX®
Brand   imVision®   |   iPatch®
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   25.40 mm   |   1.00 in
Height   44.45 mm   |   1.75 in
Weight   0.68 kg   |   1.50 lb
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6   |   6A
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   ACMA   |   CE   |   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   iPatch® enabled
Total Ports, quantity   24
Cable Type   Unshielded
Color   Black
Includes   Cable management bar   |   Four #12-24 dog point mounting screws   |   Information outlet removal tool   |   Instruction sheet   |   Panel   |   Two #12 washers   |   Two #12-24 screws
Package Quantity   1
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   Acrylonitrile butadiene styrene (ABS)   |   Polycarbonate
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel