Product Classification  
Product Type   RF repeater unit
   
General Specifications  
Antenna Interface at Repeater   SMA Female
Indoor Antenna   Optional; not included
Optional Antenna Gain   2 dBi
Optional Antenna Length   80.00 mm   |   3.15 in
Optional Antenna Type   Omni
   
Electrical Specifications  
Gain   78 dB
License Band   CEL 850
Local Power   6 Vdc
Mains Power   100–240 Vac
Gain Adjustment Range   30 dB
Return Loss   10.0 dB
Power Consumption   20 W
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   824 – 849 MHz
Output Power @ One Carrier   22 dBm
Output Power @ Two Carriers   19 dBm
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   869 – 894 MHz
Output Power @ One Carrier   22 dBm
Output Power @ Two Carriers   19 dBm
   
Supervision And Control  
Supervision/Control Option   Heartbeat via SMS   |   Remote control
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP30
Operating Temperature   +5 °C to +40 °C (+41 °F to +104 °F)
   
Dimensions  
Depth   35.00 mm   |   1.38 in
Height   240.00 mm   |   9.45 in
Width   240.00 mm   |   9.45 in
Net Weight   1.50 kg   |   3.31 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel