Product Classification  
Portfolio   SYSTIMAX®
Brand   InstaPATCH® 360
Product Type   Fiber module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   G.652.D and G.657.A1   |   OS2
Total Fibers, quantity   12
   
Dimensions  
Depth   165.10 mm   |   6.50 in
Height   27.94 mm   |   1.10 in
Width   91.44 mm   |   3.60 in
   
Environmental Specifications  
Safety Standard   UL
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   12
Interface Feature, front   Standard
Color, front   Blue
Adapters, quantity, front   12
Data Module Type   TAP (Traffic Access Point)
Intelligence Type   iPatch® ready
Shuttered   No
Interface, rear   MPO Male
Adapters, quantity, rear   2
Interface Feature, rear   Reduced footprint
Color, rear   Gray   |   Red
Package Quantity   1
   
Optical Performance  
Insertion Loss, maximum   4.27 dB
Tap Insertion Loss, maximum   4.64 dB
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel