MR418   |   7613614; 7615374; 7625001

Indoor Coverage for 400 MHz TETRA and Tetrapol Applications

Product Classification  
Product Type   RF repeater unit
   
General Specifications  
Antenna Interface at Repeater   SMA Female
Indoor Antenna   Optional; not included
Optional Antenna Gain   2 dBi
Optional Antenna Length   165.00 mm   |   6.50 in
Optional Antenna Type   Omni
   
Electrical Specifications  
Gain   70 dB
License Band   TETRA   |   Tetrapol
Electrical Compliance   ETSI TS 101 789-1
Local Power   6 Vdc
Mains Power   100–240 Vac
Gain Adjustment Range   30 dB
Return Loss   10.0 dB
Power Consumption   25 W
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   380 – 385 MHz   |   410 – 415 MHz   |   415 – 420 MHz
Output Power @ One Carrier   19 dBm
Output Power @ Two Carriers   16 dBm
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   390 – 395 MHz   |   420 – 425 MHz   |   425 – 430 MHz
Output Power @ One Carrier   19 dBm
Output Power @ Two Carriers   16 dBm
   
Supervision And Control  
Optional Modem Type   External GSM
Supervision/Control Option   Heartbeat via SMS   |   Remote control
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP30
Operating Temperature   +5 °C to +40 °C (+41 °F to +104 °F)
   
Dimensions  
Depth   45.00 mm   |   1.77 in
Height   270.00 mm   |   10.63 in
Width   240.00 mm   |   9.45 in
Net Weight   3.20 kg   |   7.05 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel