Product Classification  
Brand   ION®
Product Type   Power distribution unit
   
General Specifications  
Fan Connector Interface   1x4 pin header, male (4.2 mm pitch)   |   3x3 pin header, male (3.81 mm pitch)
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Output Connector Interface   2-pin header, female (7.62 mm pitch)
   
Electrical Specifications  
Electrical Safety Standard   EN 60950
Outputs Supported, total, quantity   10
   
Supervision And Control  
General Alarm   Integrated into management system   |   Supported by ION®-M software V6.20
   
Dimensions  
Depth   445.00 mm   |   17.52 in
Height   44.45 mm   |   1.00 HE
Width   482.60 mm   |   19.00 in
Net Weight   5.50 kg   |   12.13 lb
   
Packed Dimensions  
Depth   600.0 mm   |   23.6 in
Height   130.0 mm   |   5.1 in
Width   600.0 mm   |   23.6 in
Shipping Weight   7.50 kg   |   16.53 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel