7663065-0009   |   ION-U H 9/18P/21P-Vac-M2

ION®-U High Power Remote Unit for CEL 900, DCS 1800 and IMT 2100 Band Applications

Product Classification  
Brand   ION®-U
Product Type   Remote unit
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   High
   
Electrical Specifications  
Impedance   50 ohm
License Band   CEL 900   |   DCS 1800   |   IMT 2100
Voltage Range   +100 to +240 Vac
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1710 – 1785 MHz (DCS 1800)   |   1920 – 1980 MHz (IMT 2100)   |   880 – 915 MHz (CEL 900)
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   1805 – 1880 MHz (DCS 1800)   |   2110 – 2170 MHz (IMT 2100)   |   925 – 960 MHz (CEL 900)
Add Cancel