7663065-0008   |   ION-U H 18P/21P/26-Vac-M2

ION®-U High Power Remote Unit for DCS 1800, IMT 2100 and IMT 2600 Band Applications

Product Classification  
Brand   ION®-U
Product Type   Remote unit
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   High
   
Electrical Specifications  
License Band   DCS 1800   |   IMT 2100   |   IMT 2600
Voltage Range   +100 to +240 Vac
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1710 – 1785 MHz (DCS 1800)   |   1920 – 1980 MHz (IMT 2100)   |   2500 – 2570 MHz (IMT 2600)
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   1805 – 1880 MHz (DCS 1800)   |   2110 – 2170 MHz (IMT 2100)   |   2620 – 2690 MHz (IMT 2600)
Add Cancel