554181-1

Undercarpet Floor Power Whip, 5-conductor, black

  • Used to transition from 3 or 5-conductor undercarpet to standard, round power cable at locations away from walls
  • Accepts power entry or line entry cable assemblies for easy interface between systems
  • Includes power transition block
Product Classification  
Product Series   Undercarpet
Product Type   Floor fitting kit
Regional Availability   North America
   
Dimensions  
Height   34.80 mm   |   1.37 in
Width   205.23 mm   |   8.08 in
   
Electrical Specifications  
Current Rating, maximum   20.00 A
Signal Configuration   Power
Voltage Rating, maximum   300.00 Vac
   
Environmental Specifications  
Safety Standard   UL
   
General Specifications  
Color   Black
Mount Style   Surface mount
Mount Type   Floor
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel