1933466-1

Undercarpet Conference Room Kit, category 6, 3-conductor, black

  • Provides services for power and communications (4 ports of communications and 2 duplex power receptacles)
  • Reduces cost of installation, no core drilling required
  • Yields a more aesthetically pleasing and cleaner installation than power poles
  • Provides one circuit of power to two duplex receptacles in a compact, durable floor mounted outlet
  • Provides four ports of any combination of voice or data on Cat 5e or Cat 6 cable to RJ45 jacks in a compact, durable floor mounted outlet
  • Transition boxes can be easily retrofitted in place of existing power and communications wall outlets
Product Classification  
Product Series   Undercarpet
Product Type   Conference room kit
Regional Availability   North America
   
Electrical Specifications  
ANSI/TIA Category   6
Current Rating, maximum   20.00 A
Signal Configuration   Data   |   Power
Voltage Rating, maximum   300.00 Vac
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   UL
   
General Specifications  
Cable Type   FCC
Color   Black
Grounding Connection   Standard
Insulation Material   PVC
Package Quantity   1
Pairs, quantity   4
Total Ports, quantity   4
   
Mechanical Specifications  
Conductor Gauge, solid   12 AWG
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel