3-553239-1

Undercarpet Flat Copper Cable, 5 conductors, 12 AWG, shielded, 250 ft, white/green/black/blue/red

  • Available in 3 and 5-conductor versions
Product Classification  
Product Series   Undercarpet
Product Type   Power cable
Regional Availability   North America
   
Construction Materials  
Conductor Material   Bare copper
Insulation Material   PVC
   
Dimensions  
Cable Length   76 m   |   250 ft
Height Over Jacket   0.870 mm   |   0.034 in
Width Over Jacket   117.348 mm   |   4.620 in
   
Electrical Specifications  
Current Rating, maximum   20.0 A @ 20 °C
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   CSA   |   UL
   
General Specifications  
Cable Type   FCC
Conductor Gauge, singles   12 AWG
Conductors, quantity   5
Ground Wire Type   Standard
Jacket Color   Blue
Jacket Color, singles   Black   |   Blue   |   Green   |   Red   |   White
Packaging Type   Reel
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel