553947-1

Undercarpet DCR Kit, 3-conductor, single duplex, black

  • Available in 3 and 5-conductor versions
  • 5-Conductor DCR Kits require a circuit adapter to select which circuit the DCR will be used on
Product Classification  
Product Series   Undercarpet
Product Type   Floor fitting kit
Regional Availability   North America
   
Dimensions  
Height   25.65 mm   |   1.01 in
Width   159.26 mm   |   6.27 in
   
Electrical Specifications  
Current Rating, maximum   20.00 A
Signal Configuration   Power
Voltage Rating, maximum   300.00 Vac
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   UL 498
   
General Specifications  
Color   Black
Grounding Connection   Standard
Mount Type   Floor
Package Quantity   1
Total Ports, quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel