7681488-0006   |   ION-U EU H 18P/26-Vac-M2

ION®-U High Power Extension Unit for DCS 1800 and IMT 2600 Band Applications

Product Classification  
Brand   ION®-U
Product Type   Extension unit
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   High
   
Electrical Specifications  
License Band   DCS 1800   |   IMT 2600
Voltage Range   +100 to +240 Vac
   
Output Power Per Antenna Port  
Note   * 66 dBc @ 2 and 4 carriers; 63 dBc @ 8 carriers; 60 dBc @ 16 carriers   |   ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB
   
Electrical Specifications Rx (Uplink)  
Input ICP-3, specific   -17 dBm (IMT 2600), ICP-3 optimized   |   -19.5 dBm (DCS 1800), ICP-3 optimized   |   -20 dBm (IMT 2600), NF optimized   |   -22.5 dBm (DCS 1800), NF optimized
Operating Frequency Band   1710 – 1785 MHz (DCS 1800)   |   2500 – 2570 MHz (IMT 2600)
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   1805 – 1880 MHz (DCS 1800)   |   2620 – 2690 MHz (IMT 2600)
Add Cancel