7698401-0003   |   ION-U EU H 7P/80-85P/17EP/19P-Vac-M2

ION®-U High Power Extension Unit for USA700 and USA 750, SMR 800, CEL 850, AWS 1700, PCS 1900 Band Applications

Product Classification  
Brand   ION®-U
Product Type   Extension unit
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   High
   
Electrical Specifications  
License Band   AWS 1700   |   CEL 850   |   PCS 1900   |   SMR 800   |   USA 700   |   USA 750
Voltage Range   +100 to +240 Vac
   
Output Power Per Antenna Port  
Note   ** For carrier bandwidth < 5 MHz output power shall be reduced by 3 dB
   
Electrical Specifications Rx (Uplink)  
Input ICP-3, specific   -16 dBm (CEL 850), ICP-3 optimized   |   -16 dBm (SMR 800), ICP-3 optimized   |   -16 dBm (USA 700), ICP-3 optimized   |   -16 dBm (USA 750), ICP-3 optimized   |   -18.5 dBm (AWS 1700), ICP-3 optimized   |   -18.5 dBm (PCS 1900), ICP-3 optimized   |   -19 dBm (CEL 850), NF optimized   |   -19 dBm (SMR 800), NF optimized   |   -19 dBm (USA 700), NF optimized   |   -19 dBm (USA 750), NF optimized   |   -21.5 dBm (AWS 1700), NF optimized   |   -21.5 dBm (PCS 1900), NF optimized
Operating Frequency Band   1710 – 1780 MHz (AWS 1700)   |   1850 – 1915 MHz (PCS 1900)   |   698 – 716 MHz (USA 700)   |   776 – 787 MHz (USA 750)   |   817 – 824 MHz (SMR 800)   |   824 – 849 MHz (CEL 850)
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   1930 – 1995 MHz (PCS 1900)   |   2110 – 2180 MHz (AWS 1700)   |   728 – 746 MHz (USA 700)   |   746 – 757 MHz (USA 750)   |   862 – 869 MHz (SMR 800)   |   869 – 894 MHz (CEL 850)
Add Cancel