7669582-0009   |   ION-U L 7/80-85/17EP/19P-Vdc/100

ION®-U Low Power Remote Unit for USA 700 and USA 750, SMR 800, CEL 850, AWS 1700, and PCS 1900 Band Applications

Product Classification  
Brand   ION®-U
Product Type   Remote unit
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   Low
   
Electrical Specifications  
License Band   AWS 1700   |   CEL 850   |   PCS 1900   |   SMR 800   |   USA 700   |   USA 750
Voltage Range   -60 to -36 Vdc
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1710 – 1780 MHz (AWS 1700)   |   1850 – 1915 MHz (PCS 1900)   |   699 – 716 MHz (USA 700)   |   777 – 779 MHz (USA 750)   |   779 – 787 MHz (USA 700)   |   817 – 824 MHz (SMR 800)   |   824 – 849 MHz (CEL 850)
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   1930 – 1995 MHz (PCS 1900)   |   2110 – 2180 MHz (AWS 1700)   |   729 – 746 MHz (USA 700)   |   746 – 756 MHz (USA 750)   |   862 – 869 MHz (SMR 800)   |   869 – 894 MHz (CEL 850)
Add Cancel