Product Classification  
Portfolio   SYSTIMAX®
Brand   imPower™   |   imVision®
Product Type   Network controller accessory
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Color   Black
Package Quantity   1
   
Dimensions  
Depth   127.00 mm   |   5.00 in
Height   43.18 mm   |   1.70 in
Width   76.20 mm   |   3.00 in
Weight   0.05 kg   |   0.10 lb
   
Mechanical Specifications  
Material Type   Acrylonitrile butadiene styrene (ABS)   |   Polycarbonate
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   0 °C to +50 °C (+32 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard   C-tick   |   CE   |   cUL   |   GOST   |   KC
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel