alert
Obsolete

This product was discontinued on: June 30, 2019

Replaced By:
760217950 | 360DMis-24LC-WB
G2 Multimode OM5 WideBand Module, 24 LC fibers (12 duplex ports) with internal shutters
760242973 | 360DMiP-24LC-WB
InstaPATCH® 360 LazrSPEED® WideBand Module, 24 LC  ports, Lime Green, iPatch Ready
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   CommScope®
Product Type   Fiber module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OM5, LazrSPEED® wideband
Total Fibers, quantity   24
   
Dimensions  
Depth   116.84 mm   |   4.60 in
Height   30.48 mm   |   1.20 in
Width   91.44 mm   |   3.60 in
   
Environmental Specifications  
Safety Standard   UL
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   24
Interface Feature, front   Standard
Color, front   Lime green
Adapters, quantity, front   24
Data Module Type   WideBand
Intelligence Type   iPatch® ready
Shuttered   Yes
Interface, rear   MPO Pinned
Adapters, quantity, rear   2
Interface Feature, rear   Standard
Color, rear   Gray
Package Quantity   1
   
Optical Performance  
Insertion Loss, maximum   0.47 dB
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

CS-5G-MP   (Product Component—not orderable)
LazrSPEED® OM5 WideBand Multimode Fiber
Add Cancel