7668609-0001   |   ION-M9/18P/21P/26 EP

ION®-M High Power Remote Unit with Extension Port for CEL 900, DCS 1800, IMT 2100, and IMT 2600 Band Applications

Product Classification  
Brand   ION®-M
Product Type   Remote unit
   
General Specifications  
Minimum Software Requirement   ION-M SW V6.50
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   High
   
Electrical Specifications  
Impedance   50 ohm
License Band   CEL 900   |   DCS 1800   |   IMT 2100   |   IMT 2600
Voltage Range   +100 to +240 Vac
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1710 – 1785 MHz (DCS 1800)   |   1920 – 1980 MHz (IMT 2100)   |   2500 – 2570 MHz (IMT 2600)   |   880 – 915 MHz (CEL 900)
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   1805 – 1880 MHz (DCS 1800)   |   2110 – 2170 MHz (IMT 2100)   |   2620 – 2690 MHz (IMT 2600)   |   925 – 960 MHz (CEL 900)
Add Cancel