7715812-0001   |   ION-U EU L 8/8/18P/26-Vac

ION®-U Low Power Extension Unit for EDD 800, DCS 1800 and IMT 2600 Band Applications

Product Classification  
Brand   ION®-U
Product Type   Extension unit
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   Low
   
Electrical Specifications  
Impedance   50 ohm
License Band   DCS 1800   |   EDD 800   |   IMT 2600
Voltage Range   +85 to +264 Vac
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1710 – 1785 MHz (DCS 1800)   |   2500 – 2570 MHz (IMT 2600)   |   832 – 862 MHz (EDD 800)
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   1805 – 1880 MHz (DCS 1800)   |   2620 – 2690 MHz (IMT 2600)   |   791 – 821 MHz (EDD 800)
   
Integrated Antenna Combiner  
Return Loss, minimum   12.00 dB
   
Mechanical Specifications  
Communications Port Interface   QMA Female
Communications Port, quantity   3
Add Cancel