760224113   |   360DMis-12LC-WB

G2 Multimode OM5 WideBand Module, 12 LC Ports with internal shutters

  • LazrSPEED® WideBand extends the capability of OM4 across enough spectrum to support at least four low-cost wavelengths
Product Classification  
Portfolio   CommScope®
Product Type   Fiber module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OM5, LazrSPEED® wideband
Total Fibers, quantity   12
   
Dimensions  
Depth   116.84 mm   |   4.60 in
Height   27.94 mm   |   1.10 in
Width   91.44 mm   |   3.60 in
   
Environmental Specifications  
Qualification Standards   TIA/EIA-568-C.3
Safety Standard   cUL   |   UL
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   12
Interface Feature, front   Standard
Color, front   Lime green
Interface, rear   MPO Pinned
Adapters, quantity, rear   1
Interface Feature, rear   Standard
Color, rear   Lime green
Package Quantity   1
   
Optical Performance  
Insertion Loss, maximum   0.47 dB
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

CS-5G-MP   (Product Component—not orderable)
LazrSPEED® OM5 WideBand Multimode Fiber
Add Cancel