Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair cable
Regional Availability   Asia
   
Construction Materials  
Jacket Material   Low Smoke Fire Retardant Zero Halogen (LSFRZH)   |   UV resistant
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Diameter Over Jacket, nominal   7.200 mm   |   0.283 in
   
Electrical Performance  
Click on image below to enlarge.
   
Electrical Specifications  
ANSI/TIA Category   6
Transmission Standards   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Environmental Space   Cable is not suitable for direct burial applications   |   Indoor   |   Outdoor
Operating Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Black
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
   
Mechanical Specifications  
Minimum Bend Radius, single bend   28.00 mm   |   1.10 in
Pulling Tension, maximum   14 kg   |   31 lb