Product Classification  
Product Type   Power supply module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   205.99 mm   |   8.11 in
Height   41.66 mm   |   1.64 in
Weight   1.40 kg   |   3.08 lb
Width   126.49 mm   |   4.98 in
   
Electrical Specifications  
Electrical Safety Standard   CE   |   CSA C22.2 No. 60950-1-03   |   UL
Electromagnetic Compatibility/Interference (EMC/EMI)   FCC-CFR, Part 15, sub-part B   |   GR1089 Class A
Input Current Range   15-12A @ 90-120Vac   |   7.5A @ 230Vac
Output Voltage Range   -42 to 58 Vdc
Power Efficiency   95 %
   
Environmental Specifications  
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Standards Compliance   EN 61000-4-2 level 4   |   GR 1089, Issue 4   |   GR-63
   
General Specifications  
Package Quantity   1
Packaging Type   Carton
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel