Product Classification  
Product Type   Power supply module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   322.33 mm   |   12.69 in
Height   43.69 mm   |   1.72 in
Weight   1.13 kg   |   2.50 lb
Width   87.38 mm   |   3.44 in
   
Electrical Specifications  
Electrical Safety Standard   CSA C22.2 No. 60950-1-03
Electromagnetic Compatibility/Interference (EMC/EMI)   FCC-CFR, Part 15, sub-part B   |   GR1089 Class A
Gauge Range   24–8 AWG
Input Current Range   0–20 A
Input Voltage Range   -42 to -60 Vdc
Output Voltage Range   -42 to 58 Vdc
Output Voltage, nominal   -57 Vdc
Total Output Power   100 W, per circuit
   
Environmental Specifications  
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Relative Humidity   5%–95%, non-condensing
Standards Compliance   EN 61000-4-2 level 4
   
General Specifications  
Package Quantity   1
Packaging Type   Carton
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel