2-556212-3

AMPINNERGY® Power-to-Power Cable Assembly, 5-wire/3-circuit (3-1-1), shared neutral, 15 feet

  • Used to jumper system components together
  • Mates with line connector cable assemblies, power junction boxes, power distribution modules, zone distribution modules, and power transition units
Product Classification  
Brand   AMPINNERGY™®
Product Series   AMPINNERGY
Product Type   Power-to-power cable assembly
Regional Availability   North America
   
Dimensions  
Cord Length   4.57 m   |   14.99 ft
   
Electrical Specifications  
Current Rating, maximum   20.00 A
Voltage Rating, maximum   125.00 Vac   |   250.00 Vac
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   CEC 2015   |   CSA 22.2   |   NEC 2013   |   UL 1286   |   UL 183   |   UL 498
   
General Specifications  
Application   Power to power connection
Construction Type   Corrugated hose
Interface, connector A   Power male plug
Interface, connector B   Power male plug
Neutral Conductor Gauge, solid   10 AWG
Neutral Type   Shared
Package Quantity   1
Packaging Type   Bag
   
Mechanical Specifications  
Wiring   5-Wire/3 Circuit (3-1-1)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel